IESNA:LM-63-2002
[TEST]P1056411
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1270D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 5, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4095
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1932.3 1922.2 1913.6 1899.2 1879 1854.6 1824.4 1789.8 1751 1707.8
1663.2 1612.9 1558.2 1502.1 1441.7 1381.2 1317.9 1254.6 1187 1122.2
1050.3 984.1 913.6 840.2 768.3 694.9 617.2 543.9 469 395.7
320.8 251.8 187 128.1 73.4 27.3 0
1932.3 1938 1929.4 1912.1 1887.7 1854.6 1814.3 1771.1 1720.8 1669
1612.9 1552.4 1489.1 1424.4 1356.8 1289.1 1217.2 1146.7 1074.8 1001.4
925.1 850.3 775.5 700.7 625.9 555.4 482 411.5 341 273.4
212.9 159.7 119.4 82 50.4 21.6 0
1932.3 1925.1 1912.1 1883.4 1844.5 1802.8 1753.9 1699.2 1640.2 1575.5
1506.4 1435.9 1361.1 1284.8 1207.1 1130.9 1051.7 974.1 896.4 820.1
745.3 670.5 597.1 526.6 457.5 392.8 328 276.2 237.4 200
165.5 130.9 100.7 71.9 44.6 20.1 0
1932.3 1928 1906.4 1870.4 1827.2 1778.3 1723.7 1660.4 1589.9 1513.6
1440.2 1361.1 1277.6 1195.6 1112.2 1031.6 949.6 870.5 787 713.6
638.8 571.2 502.1 437.4 375.5 329.5 290.6 254.7 218.7 187
155.4 126.6 97.8 71.9 46 21.6 0
1932.3 1930.8 1913.6 1876.2 1827.2 1778.3 1717.9 1653.2 1581.2 1503.5
1421.5 1338.1 1253.2 1168.3 1082 1000 916.5 835.9 758.2 682
610 541 473.4 410.1 362.6 320.8 284.9 248.9 215.8 184.2
153.9 123.7 96.4 69.1 44.6 21.6 0
